(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chip Probe Set P-530

Chip Probe Set P-530

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Replaceable tip probe set suitable for precision work.
[Features]
· The tip bit component utilizes a proprietary stabilizing/removal mechanism.
· Firm securing can be done by hand and replacement work is easy.
· Engineered plastic with countermeasures taken to prevent static electricity buildup is used for the tip.
· Material: PEEK. Heat resistance temperature: 315°C.
· ESD control value: Ground resistance Rg < 1 x 10^12.
[Applications]
· Ideal for removal of solder ball while working on circuit boards and removal of unwanted objects such as tape and adhesives.

Part Number

Configured Part Number is shown.

P-530

Part Number
P-530
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Other Ends - Tips Material Polyetheretherketone (PEEK) Non-magnetic Y / N Available
Single / Multiple Set Replacement Tips Available Width(mm) 10
Heat Resistant Temperature(°C) 315 Features As the tip bit component utilizes a proprietary stabilizing/removal mechanism, firm stabilizing can be done by hand, and it is easy to replace. ESD Control Value(Ω) Grounding resistance: Rg<1 X 1012

Please check the type/dimensions/specifications of the part P-530 in the Chip Probe Set P-530 series.

Additional Products in this Category

Tech Support