(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Joint blade type pliers that can cut VVF cable 2.0 mm x 3 cores with ease.
[Features]
· A cutting blade for binding wires is attached at the base of the blade.
* Cut the iron binding wire with the cutting blade dedicated for binding wires.
* Cutting with other sections may damage the blade.
· Recommended product for the Electrical Worker Proficiency Test.
· Elastomer grip.
[Applications]
· Ideal for various types of manual work.
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 201.5 |
---|---|---|---|---|---|
Copper Wire Cutting Performance(mmφ) | 2.6 | Stranded Wire Cutting Ability(mmφ) | 5 | VA (VVF) Wire Cutting Capacity(mmφ) | 2.0 × 3 core |
Single Product/Set Classification | Single Item | Hardness HRC (Blade) | 58 | Main body: option | Main Body |
Weight(g) | 245 | Supplementary explanation | Please cut the iron binding wire at the cutting sections specialized for binding wires. Cutting at other sections will damage the blade. | RoHs | Compatible Product |
Please check the type/dimensions/specifications of the part P-59-175 in the VVF Pincers P-59-175 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy