(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Type Oil Stone

Flat Type Oil Stone
  • Volume Discount

•Model: Oilstone
For complete product overview and details on Abrasive Stones - Oilstone, 120-400 Grit, CHROS see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CHROS-100-25-13-120
CHROS-100-25-13-180
CHROS-100-25-13-320
CHROS-100-25-13-400
CHROS-150-50-25-120
CHROS-150-50-25-180
CHROS-150-50-25-320
CHROS-150-50-25-400
CHROS-205-50-25-120
CHROS-205-50-25-180
CHROS-205-50-25-320
CHROS-205-50-25-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Overall Length L
(mm)
Width W
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

1201002513
1 Piece(s)Available

11 Days or more

1801002513
1 Piece(s)Available

8 Days or more

3201002513
1 Piece(s)Available

8 Days or more

4001002513
1 Piece(s)Available

8 Days or more

1201505025
1 Piece(s)Available

8 Days or more

1801505025
1 Piece(s)Available

11 Days or more

3201505025
1 Piece(s)Available

11 Days or more

4001505025
1 Piece(s)Available

8 Days or more

1202055025
1 Piece(s)Available

8 Days or more

1802055025
1 Piece(s)Available

8 Days or more

3202055025
1 Piece(s)Available

8 Days or more

4002055025

Loading...

  1. 1

Basic Information

Model Oil grindstone

Additional Products in this Category

Tech Support