(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Pliers (Part Numbers)

Micro Pliers
  • Volume Discount

[Features]
· A long, narrow tip for tight spaces
· Cutting Ability φ1.2 (steel wire)
· Rust-resistant high-grade cationic finish

Part Number

Configured Part Number is shown.

HRP-04

Part Number
HRP-04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 150
Spring NA Iron Wire Cutting Capacity(mmφ) 1.2 Tip Replacement Availability NA
Cationic Finish Available Main body: option Main Body Cord 345409
JAN Code 4954458051946

Please check the type/dimensions/specifications of the part HRP-04 in the Micro Pliers series.

Additional Products in this Category

Tech Support