(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Versatile cutter for many types of grooving, threading and chamfering
For machining and mass production of eccentric parts such as gearbox casings, mainly used in rotary tool holders on machining centers and lathes
Part Number
Configured Part Number is shown.
327-16B60EC-14
Machining Application | Groove / Chamfer | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|
Mounting Method | With handle | Finish category | Finishing |
Overall length (L)(mm) | 130 | Shank diameter (d)(mm) | 16 |
Compatible Tip Material | Carbide Coat | Dimension D₁(mm) | 14.3 |
Dimension L1(mm) | 106 | Dimension L3(mm) | 60 |
Mass(kg) | 0.2 | Tip Size(mm) | 14 |
Show More | |||
Gauge Chip | 327R14-28 150 02-GM | Tip tightening torque(Nm) | 6.5 |
Show Less |
Machining Application | Groove / Chamfer | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | With handle |
---|---|---|---|---|---|
Finish category | Finishing | Overall length (L)(mm) | 130 | Shank diameter (d)(mm) | 16 |
Compatible Tip Material | Carbide Coat | Dimension D₁(mm) | 14.3 | Dimension L1(mm) | 106 |
Dimension L3(mm) | 60 | Mass(kg) | 0.2 | Tip Size(mm) | 14 |
Gauge Chip | 327R14-28 150 02-GM | Tip tightening torque(Nm) | 6.5 |
Please check the type/dimensions/specifications of the part 327-16B60EC-14 in the CoroMill 327 Grooving Cutter Weldon Shank 327-B series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy