(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Wrench

Ratchet Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • RW-1921
  • Ratchet Wrench
  • Volume Discount

•Model : Single Ended Box Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù12, 10+ù13, 10+ù14, 11+ù13, 12+ù14, 13+ù17, 13+ù19, 14+ù15, 14+ù17, 17+ù19, 17+ù21, 17+ù22, 19+ù21, 19+ù22, 19+ù24, 21+ù24, 21+ù26, 21+ù27, 22+ù24, 22+ù27, 23+ù26, 24+ù26, 24+ù27, 24 x 30, 26+ù32, 27+ù30, 27+ù32, 30+ù32, 32+ù36, 32 x 35, 35+ù41, 36+ù41
•Single Item / Set : Single Item
For complete product overview and details on Ratchet Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
RW-1013
RW-1721
RW-2224
RW-2427
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

22510×1336367-3413220
1 Piece(s)Available

8 Days or more

31217×2150367-3502450
1 Piece(s)Available

8 Days or more

35522×2455367-3588700
1 Piece(s)Available

9 Days or more

35524×2755367-3626700

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support