(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Diamond File Iron Work Type

Diamond File Iron Work Type
  • Volume Discount

•Model: Diamond Electro Deposited Filer
•Product Model: Iron Type
•Set/Single Item: Single Item
•Particle Size (#): 120

Part Number

Configured Part Number is shown.

Part Number
DYTT5P-MA
DYTT8P-MA
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length L
(mm)
Width W
(mm)
Thickness t
(mm)
1 Piece(s)Available

11 Days or more

21566
1 Piece(s)Available

11 Days or more

2004.44.4

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Ironwork Type Particle Size(#) 120
Single Product Set Product Single Item Shape Round Diamond Part B(mm) 50

Additional Products in this Category

Tech Support