(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blacksmiths Rasp

Blacksmiths Rasp
  • Volume Discount

[Features]
· Set teeth are sharp and highly durable. Teeth are set on the entire surface. A JIS standard compliant product.

Part Number

Configured Part Number is shown.

Part Number
TKA250-03
TKA300-01
TKA300-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Roughness of grain Blade Length
(mm)
Blade Width
(mm)
Blade thickness
(mm)
Trusco Code Mass
1 Piece(s)Available

7 Days or more

310Fine2501010257-4063180g
1 Piece(s)Available

9 Days or more

370Coarse3001212257-4110315g
1 Piece(s)Available

7 Days or more

370Second cut3001212257-4098315g

Loading...

  1. 1

Basic Information

Type ironworking files Single Product Set Product Single Item Details Type Square shape
Features Set teeth are sharp and durable. Teeth are set on the entire surface. Material Carbon tool steel (SK-2)

Additional Products in this Category

Tech Support