(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ironworking File: Stainless Steel (for Cutting) File

Ironworking File: Stainless Steel (for Cutting) File
  • Volume Discount

[Features] Material used is a special high quality SKS-8 type of steel.
Difficult-to-cut material is notched due to the angled blade, and the parallel blade gives a smooth finish.
It is suitable for hard-to-cut materials, such as stainless steel.

Part Number

Configured Part Number is shown.

Part Number
HA15005
HA20005
HA25005
HI15005
HI20005
HI25005
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape File Length
(mm)
Width×Thickness
(mm)
1 Piece(s)Available

8 Days or more

Semi-Circular15016×4.5
1 Piece(s)Available

8 Days or more

Semi-Circular20021×6
1 Piece(s)Available

8 Days or more

Semi-Circular25025×7
1 Piece(s)Available

7 Days or more

Flat15016×4
1 Piece(s)Available

8 Days or more

Flat20021×5
1 Piece(s)Available

8 Days or more

Flat25025×6

Loading...

  1. 1

Basic Information

Roughness of the Grain Tri-cut

Additional Products in this Category

Tech Support