(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Deep Socket (Pin 19.0 mm)

Part Number

Configured Part Number is shown.

PT-636L

Part Number
PT-636L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Flat Width (Dimension S) 36 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4
Total Length (L Size)(mm) 100 Weight(g) 960 Features With O-ring Pin
Supplement Hexagon surface (rounded corners): bolt/nut corners are resistant to stripping to maintain high safety. The base of the power socket is hexagonal.

Please check the type/dimensions/specifications of the part PT-636L in the Impact Deep Socket (Pin 19.0 mm) series.

Additional Products in this Category

Tech Support