(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Universal Joint (Pin 9.5 mm)

Part Number

Configured Part Number is shown.

PUN-3

Part Number
PUN-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use Impact Joints Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 4 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 58
Weight(g) 110 Features With O-ring Pin

Please check the type/dimensions/specifications of the part PUN-3 in the Impact Universal Joint (Pin 9.5 mm) series.

Additional Products in this Category

Tech Support