(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Model A Series, Spiral Fluted, Long Shank, A-LT-SFT

Spiral Flute Taps - Model A Series, Spiral Fluted, Long Shank, A-LT-SFT
  • Volume Discount

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.

PDF

Part Number

Configured Part Number is shown.

Part Number
A-LT-SFT-M2X0.4X80-OH1.5
A-LT-SFT-M2X0.25X80-OH1
A-LT-SFT-M2.2X0.25X80-OH1
A-LT-SFT-M2.2X0.45X80-OH2
A-LT-SFT-M2.3X0.4X80-OH1.5
A-LT-SFT-M2.5X0.35X80-OH1.5
A-LT-SFT-M2.5X0.45X80-OH2
A-LT-SFT-M2.6X0.45X80-OH2
A-LT-SFT-M3X0.5X100-4-OH3
A-LT-SFT-M3X0.5X100-OH2
A-LT-SFT-M3X0.5X150-4-STD
A-LT-SFT-M3X0.35X100-OH2
A-LT-SFT-M3.5X0.6X100-OH2
A-LT-SFT-M3.5X0.35X100-OH2
A-LT-SFT-M4X0.5X100-OH2
A-LT-SFT-M4X0.7X100-6-OH3
A-LT-SFT-M4X0.7X100-OH3
A-LT-SFT-M4X0.7X150-6-STD
A-LT-SFT-M4.5X0.5X100-OH2
A-LT-SFT-M4.5X0.75X100-OH2
A-LT-SFT-M5X0.5X100-OH2
A-LT-SFT-M5X0.8X100-6-OH3
A-LT-SFT-M5X0.8X100-OH3
A-LT-SFT-M5X0.8X150-6-STD
A-LT-SFT-M5.5X0.5X100-OH2
A-LT-SFT-M6X0.75X100-OH2
A-LT-SFT-M6X0.75X150-OH2
A-LT-SFT-M6X1X100-6-OH3
A-LT-SFT-M6X1X100-OH3
A-LT-SFT-M6X1X150-6-STD
A-LT-SFT-M6X1X150-OH3
A-LT-SFT-M6X1X200-6-STD
A-LT-SFT-M7X0.75X100-OH2
A-LT-SFT-M7X0.75X150-OH2
A-LT-SFT-M7X1X100-OH3
A-LT-SFT-M7X1X150-OH3
A-LT-SFT-M8X0.75X100-OH3
A-LT-SFT-M8X0.75X150-OH3
A-LT-SFT-M8X1X100-OH3
A-LT-SFT-M8X1X150-OH3
A-LT-SFT-M8X1.25X100-8-OH4
A-LT-SFT-M8X1.25X100-OH3
A-LT-SFT-M8X1.25X150-8-STD
A-LT-SFT-M8X1.25X150-OH3
A-LT-SFT-M8X1.25X200-8-STD
A-LT-SFT-M9X0.75X100-OH3
A-LT-SFT-M9X0.75X150-OH3
A-LT-SFT-M9X1X100-OH3
A-LT-SFT-M9X1X150-OH3
A-LT-SFT-M9X1.25X100-OH3
A-LT-SFT-M9X1.25X150-OH3
A-LT-SFT-M10X0.75X100-OH3
A-LT-SFT-M10X0.75X150-OH3
A-LT-SFT-M10X1X100-OH3
A-LT-SFT-M10X1X150-OH3
A-LT-SFT-M10X1.5X100-8-OH4
A-LT-SFT-M10X1.5X100-OH3
A-LT-SFT-M10X1.5X150-8-STD
A-LT-SFT-M10X1.5X150-OH3
A-LT-SFT-M10X1.5X200-8-STD
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M20.480OH1.510323.22.558326202
1 Piece(s)Available

8 Days or more

M20.2580OH110323.22.558326201
1 Piece(s)Available

8 Days or more

M2.20.2580OH111323.62.558326203
1 Piece(s)Available

8 Days or more

M2.20.4580OH211323.62.558326204
1 Piece(s)Available

8 Days or more

M2.30.480OH1.512323.62.558326205
1 Piece(s)Available

8 Days or more

M2.50.3580OH1.513323.62.558326206
1 Piece(s)Available

8 Days or more

M2.50.4580OH213323.62.558326207
1 Piece(s)Available

8 Days or more

M2.60.4580OH213323.62.558326208
1 Piece(s)Available

8 Days or more

M30.5100OH3194343.268326500
1 Piece(s)Available

8 Days or more

M30.5100OH2194343.268326210
1 Piece(s)Available

8 Days or more

M30.5150OH3194343.268326520
1 Piece(s)Available

8 Days or more

M30.35100OH2194343.268326209
1 Piece(s)Available

8 Days or more

M3.50.6100OH219434.83.268326212
1 Piece(s)Available

8 Days or more

M3.50.35100OH219434.83.268326211
1 Piece(s)Available

8 Days or more

M40.5100OH221535.6478326213
1 Piece(s)Available

8 Days or more

M40.7100OH321635.64.578326501
1 Piece(s)Available

8 Days or more

M40.7100OH321535.6478326214
1 Piece(s)Available

8 Days or more

M40.7150OH321635.64.578326521
1 Piece(s)Available

8 Days or more

M4.50.5100OH221536478326215
1 Piece(s)Available

8 Days or more

M4.50.75100OH221536478326216
1 Piece(s)Available

8 Days or more

M50.5100OH2245.536.44.578326217
1 Piece(s)Available

8 Days or more

M50.8100OH324636.44.578326502
1 Piece(s)Available

8 Days or more

M50.8100OH3245.536.44.578326218
1 Piece(s)Available

8 Days or more

M50.8150OH324636.44.578326522
1 Piece(s)Available

8 Days or more

M5.50.5100OH2255.537.24.578326219
1 Piece(s)Available

8 Days or more

M60.75100OH2296384.578326220
1 Piece(s)Available

8 Days or more

M60.75150OH2296384.578326221
1 Piece(s)Available

8 Days or more

M61100OH3296384.578326503
1 Piece(s)Available

8 Days or more

M61100OH3296384.578326222
1 Piece(s)Available

8 Days or more

M61150OH3296384.578326523
1 Piece(s)Available

9 Days or more

M61150OH3296384.578326223
1 Piece(s)Available

8 Days or more

M61200OH3296384.578326524
1 Piece(s)Available

8 Days or more

M70.75100OH2336.239588326224
1 Piece(s)Available

8 Days or more

M70.75150OH2336.239588326225
1 Piece(s)Available

8 Days or more

M71100OH3336.2312588326226
1 Piece(s)Available

8 Days or more

M71150OH3336.2312588326227
1 Piece(s)Available

8 Days or more

M80.75100OH3376.2312588326228
1 Piece(s)Available

8 Days or more

M80.75150OH3376.2312588326229
1 Piece(s)Available

8 Days or more

M81100OH3376.2312588326230
1 Piece(s)Available

8 Days or more

M81150OH3376.2312588326231
1 Piece(s)Available

10 Days or more

M81.25100OH4378315698326504
1 Piece(s)Available

17 Days or more

M81.25100OH3376.2315588326232
1 Piece(s)Available

8 Days or more

M81.25150OH4378315698326525
1 Piece(s)Available

8 Days or more

M81.25150OH3376.2315588326233
1 Piece(s)Available

8 Days or more

M81.25200OH4378315698326526
1 Piece(s)Available

8 Days or more

M90.75100OH33873125.588326234
1 Piece(s)Available

8 Days or more

M90.75150OH33873125.588326235
1 Piece(s)Available

8 Days or more

M91100OH33873125.588326236
1 Piece(s)Available

8 Days or more

M91150OH33873125.588326237
1 Piece(s)Available

8 Days or more

M91.25100OH33873155.588326238
1 Piece(s)Available

8 Days or more

M91.25150OH33873155.588326239
1 Piece(s)Available

8 Days or more

M100.75100OH34173155.588326240
1 Piece(s)Available

8 Days or more

M100.75150OH34173155.588326241
1 Piece(s)Available

8 Days or more

M101100OH34173155.588326242
1 Piece(s)Available

8 Days or more

M101150OH34173155.588326243
1 Piece(s)Available

8 Days or more

M101.5100OH4418318698326506
1 Piece(s)Available

8 Days or more

M101.5100OH34173185.588326246
1 Piece(s)Available

8 Days or more

M101.5150OH4608318698326527
1 Piece(s)Available

17 Days or more

M101.5150OH34173185.588326247
1 Piece(s)Available

8 Days or more

M101.5200OH4808318698326528
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Tool No.

Loading...

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Powder high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other Torsional Angle(°) 45
Protrusion NA Coating Details V coated

Additional Products in this Category

Tech Support