(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Giant Clamp - Type C.

Giant Clamp - Type C.
  • Volume Discount

[Features]
· Due to its deep pocket, it is ideal for deep places that cannot be tightened with the Bahco type.
· Speedy operation is possible with a handle.
· The handle head is hexagonal and can be further tightened with a tool such as a wrench.
· Because the frame part is specially designed, it cannot be broken, twisted, etc., and can withstand severe heavy-duty tightening work

Part Number

Configured Part Number is shown.

CC-100

Part Number
CC-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal Dimensions(mm) 100 Maximum Opening(mm) 100 Jaw Depth(mm) 100
Mass(g) 1990 Total Length of Frame(mm) 207 Guaranteed load(ton) 3
Push screw hexagon size(mm) 19 Material S55C/S45C Features Due to its deep pocket, it is ideal for deep depth places that can not be tightened with the Bahco type. Because the frame part is specially designed, it cannot be broken, twisted, etc., and can withstand severe tightening work.

Please check the type/dimensions/specifications of the part CC-100 in the Giant Clamp - Type C. series.

Additional Products in this Category

Tech Support