(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
·Because of the cam type, a large amount of pressure can be obtained.
·Ideal for cutting dies, etc.
·The handle can be installed on either the left or right side<EA525X-8>
・ It is made of cast iron
Weight | 3.3 kg | Materials | Cast iron | Product Type | Main unit |
---|---|---|---|---|---|
Size | 100×210×216mm | Shank Size | ø 13×40mm | Handle length | 180mm |
Stroke | 11mm | Depth | 50mm | Pressable Thickness | 38 to 60mm |
Pressurizing capacity | 250 kg | Specification 1 | 4518340012820 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy