(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX Heavy Extra-Long SGELHV

SG-FAX Heavy Extra-Long SGELHV
  • Volume Discount

Adopts an ultra-long blade length. Capable of roughing of materials from steel to stainless steel and aluminum.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SGELHV30X235
SGELHV30X285
SGELHV32X235
SGELHV32X285
SGELHV35X235
SGELHV35X285
SGELHV38X235
SGELHV38X285
SGELHV40X235
SGELHV40X285
SGELHV40X340
SGELHV45X290
SGELHV45X340
SGELHV50X290
SGELHV50X340
SGELHV50X390
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Base Blade Y/N
1 Piece(s)Available

8 Days or more

30150432235Available
1 Piece(s)Available

8 Days or more

30200432285Available
1 Piece(s)Available

8 Days or more

32150632235None
1 Piece(s)Available

8 Days or more

32200632285None
1 Piece(s)Available

8 Days or more

35150632235None
1 Piece(s)Available

8 Days or more

35200632285None
1 Piece(s)Available

8 Days or more

38150632235None
1 Piece(s)Available

8 Days or more

38200632285None
1 Piece(s)Available

8 Days or more

40150642235None
1 Piece(s)Available

8 Days or more

40200642285None
1 Piece(s)Available

8 Days or more

40250642340None
1 Piece(s)Available

8 Days or more

45200642290None
1 Piece(s)Available

8 Days or more

45250642340None
1 Piece(s)Available

8 Days or more

50200642290None
1 Piece(s)Available

8 Days or more

50250642340None
1 Piece(s)Available

8 Days or more

50300642390None

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Square Tool Material Type Alloy HSS
Machining Application Side Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Torsion Angle details(°) 30 Shank diameter tolerance h7

Additional Products in this Category

Tech Support