(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Heads - Square Drive Type, DH

Torque Heads - Square Drive Type, DH
  • Volume Discount

The DH type square drive head is a basic type replacement head at a low cost

PDF

Part Number

Configured Part Number is shown.

DH10D

 
Part Number
DH10D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Product Model Replacement Head Insertion Angle(mm) 9.53 Replacement Head Type Square Screwdriver Head
Head Width(mm) 18 Details Type DH Type Dimension Head(mm) 18
Trusco Code 817-3525 Applicable Insertion Part Size(φ) 10 RoHS Compatible
Features When tightening various bolts of the same shape with a single torque wrench, having 1 set can be convenient. Applicable Torque Wrench CL25N, CL25N-MH, PCL25N, YCL12N, YCL23N, CSP25N, CSP25N3, BCSP25N, BCSP25N3, CDB25N, CF25N, CEM18N2, CEM20N3, CTB20

Please check the type/dimensions/specifications of the part DH10D in the Torque Heads - Square Drive Type, DH series.

Additional Products in this Category

Tech Support