(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

HSS Solid Drill Bits - Straight Shank, Gekkou Cobalt Drill Blister Bit

HSS Solid Drill Bits - Straight Shank, Gekkou Cobalt Drill Blister Bit
  • Volume Discount

•Tool Material Type: Cobalt High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated
•Order Unit: 1 pc.

Part Number

Configured Part Number is shown.

Part Number
GKP4.8
GKP6.7
GKP7.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Shank diameter
(mm)
1 Piece(s)Available

8 Days or more

4.859894.8
1 Piece(s)Available

8 Days or more

6.7731056.7
1 Piece(s)Available

8 Days or more

7.1751087.1

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel Tool Material Type Cobalt High Speed Steel (HSCO-M35) Link Model Straight shank
Coating Presence NA Coating Type Non-Coated Oil-Hole Presence NA
Order Unit 1 pc.

Additional Products in this Category

Tech Support