(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, TiCN Coated, SG Flat Drill Bit, SGEZ

HSS Solid Drill Bits - Straight Shank, TiCN Coated, SG Flat Drill Bit, SGEZ
  • Volume Discount

[Features]
· Multifunctional large diameter flat drill used for counterboring on inclined surfaces, tap blind holes, etc.

Part Number

Configured Part Number is shown.

Part Number
SGEZ20.0
SGEZ21.0
SGEZ22.0
SGEZ23.0
SGEZ24.0
SGEZ25.0
SGEZ26.0
SGEZ26.5
SGEZ27.0
SGEZ28.0
SGEZ29.0
SGEZ29.5
SGEZ30.0
SGEZ31.0
SGEZ32.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

12 Days or more

204411320
1 Piece(s)Available

8 Days or more

214411320
1 Piece(s)Available

8 Days or more

224411320
1 Piece(s)Available

8 Days or more

234912020
1 Piece(s)Available

8 Days or more

244912020
1 Piece(s)Available

8 Days or more

255413425
1 Piece(s)Available

8 Days or more

265413425
1 Piece(s)Available

8 Days or more

26.55413425
1 Piece(s)Available

8 Days or more

275413425
1 Piece(s)Available

8 Days or more

285814225
1 Piece(s)Available

8 Days or more

295814225
1 Piece(s)Available

8 Days or more

29.56314725
1 Piece(s)Available

8 Days or more

306314725
1 Piece(s)Available

8 Days or more

316314725
1 Piece(s)Available

8 Days or more

326815832

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type High-speed steel Link Model straight shank
Coating Presence Available Coating Type TiCN Oil-Hole Presence NA
tip angle(Degree) 180° Torsional Angle(°) 30° Diameter tolerance(mm) h7
Shank diameter tolerance h7 Coating Details SG Coating

Additional Products in this Category

Tech Support