(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Shank, Extension Drill, Total Length: 12 Inch Type N 578

Part Number

Configured Part Number is shown.

Part Number
0578-002.500
0578-003.000
0578-003.200
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
1 Piece(s)Available

26 Days or more

2.537
1 Piece(s)Available

26 Days or more

342
1 Piece(s)Available

26 Days or more

3.242

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Overall Length L1(mm) 306
Shank Type straight shank Coating Y/N NA With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard NAS907
Blade diameter tolerance h8

Additional Products in this Category

Tech Support