(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mirror Radius End Mill (Ultra Hard Shank), RNM-S-C Shape

Mirror Radius End Mill (Ultra Hard Shank), RNM-S-C Shape
  • Volume Discount

[Specifications]
· Mounting Method: Type with Handle
· Work materials: General steel, tempered steel, high hardness steel, stainless steel, cast iron
[Applications] Flat Surfaces / Side Surfaces / Grooves / Vertical

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RNML-080075S-S08C
RNML-100075S-S10C
RNML-120095S-S12C
RNML-160120S-S16C
RNML-160150S-S16C
RNML-200150S-S20C
RNML-200170S-S20C
RNMM-060030U-S06C
RNMM-080040U-S08C
RNMM-100050S-S10C
RNMM-100050U-S10C
RNMM-120053S-S12C
RNMM-120060U-S12C
RNMM-160070S-S16C
RNMM-160090S-S16C
RNMM-200075S-S20C
RNMM-200105S-S20C
RNMM-250090S-S25C
RNMM-250140S-S25C
RNMS-160035U-S16C
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Supported tips Dimension φD1
(mm)
Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s)Available

8 Days or more

8140875RNM-080…/HRM-080…/HRM-090…7.8FSW-2506HA-07
1 Piece(s)Available

9 Days or more

101401075RNM-100…/HRM-100…/HRM-110…9.8FSW-3007HA-08
1 Piece(s)Available

9 Days or more

121601295RNM-120…/RNM-130…/HRM-120…/HRM-130…11.8FSW-3509A-10
1 Piece(s)Available

9 Days or more

1621016120RNM-160…/RNM-170…/HRM-160…/HRM-170…15.8FSW-4013A-15
1 Piece(s)Available

9 Days or more

1622016150RNM-160…/RNM-170…/HRM-160…/HRM-170…15.8FSW-4013A-15
1 Piece(s)Available

9 Days or more

2022020150RNM-200…/RNM-210…/HRM-200…/HRM-220…19.8FSW-5016A-20W
1 Piece(s)Available

8 Days or more

2025020170RNM-200…/RNM-210…/HRM-200…/HRM-220…19.8FSW-5016A-20W
1 Piece(s)Available

8 Days or more

680630RNM-060…/HRM-060…5.7FSW-2005HA-06
1 Piece(s)Available

8 Days or more

890840RNM-080…/HRM-080…/HRM-090…7.6FSW-2506HA-07
1 Piece(s)Available

8 Days or more

101101050RNM-100…/HRM-100…/HRM-110…9.8FSW-3007HA-08
1 Piece(s)Available

9 Days or more

101001050RNM-100…/HRM-100…/HRM-110…9.5FSW-3007HA-08
1 Piece(s)Available

8 Days or more

121101253RNM-120…/RNM-130…/HRM-120…/HRM-130…11.8FSW-3509A-10
1 Piece(s)Available

8 Days or more

121101260RNM-120…/RNM-130…/HRM-120…/HRM-130…11.5FSW-3509A-10
1 Piece(s)Available

9 Days or more

161401670RNM-160…/RNM-170…/HRM-160…/HRM-170…15.8FSW-4013A-15
1 Piece(s)Available

8 Days or more

161601690RNM-160…/RNM-170…/HRM-160…/HRM-170…15.8FSW-4013A-15
1 Piece(s)Available

9 Days or more

201412075RNM-200…/RNM-210…/HRM-200…/HRM-220…19.8FSW-5016A-20W
1 Piece(s)Available

9 Days or more

2018020105RNM-200…/RNM-210…/HRM-200…/HRM-220…19.8FSW-5016A-20W
1 Piece(s)Available

9 Days or more

251662590RNM-250…/RNM-260…24.8FSW-6020A-30
1 Piece(s)Available

9 Days or more

2522025140RNM-250…/RNM-260…24.8FSW-6020A-30
1 Piece(s)Available

9 Days or more

16901635RNM-160…/RNM-170…/HRM-160…/HRM-170…15.5FSW-4013A-15

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Type Straight neck shank Machining Application Details Pocket machining / curved surface processing / helical processing

Additional Products in this Category

Tech Support