(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mirror Bore C Body, BNM-T-C Shape (Part Numbers)

Mirror Bore C Body, BNM-T-C Shape
  • Volume Discount

[Features]
· Suppresses chattering and enables high-precision/high-speed machining and stable deep engraving
· Uses carbide as the shank material, for tool rigidity comparable to that of solid ball end mills.
· Twice or more the tool service life of steel shank types.
· Also supports shrink-fit holders

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNML-080075T-S12C
BNML-100075T-S12C
BNML-120085T-S16C
BNML-160100T-S20C
BNML-200115T-S25C
BNMM-160063T-S20C
BNMS-060030T-S10C
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s)Available

8 Days or more

813212204BNM-080…/RNM-080…7.2751°37'FSW-2506HA-07
1 Piece(s)Available

9 Days or more

1013212235BNM-100…(BNM-110)/RNM-100…1°30'9750°49'FSW-3007HA-08
1 Piece(s)Available

10 Days or more

1214516276BNM-120…/RNM-120…2°30'10851°27'FSW-3509A-10
1 Piece(s)Available

9 Days or more

161662030.58BNM-160…/RNM-160…141001°15'FSW-4013A-15
1 Piece(s)Available

10 Days or more

20191253610BNM-200…/RNM-200…171151°22'FSW-5016A-20W
1 Piece(s)Available

10 Days or more

161232030.58BNM-160…/RNM-160…14632°5'FSW-4013A-15
1 Piece(s)Available

8 Days or more

68010153BNM-060…(BNM-070)5.4304°14'FSW-2005HA-06

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Type Tapered neck type Machining Application Details Curved-surface machining / pocket machining

Additional Products in this Category

Tech Support