(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Ball SWB Type Long Shank Type / Combination Type

Swing Ball SWB Type Long Shank Type / Combination Type
  • Volume Discount

[Specifications]
· Mounting Method: Type with Handle
· Type: Combination Shank
[Applications] Curved-surface Machining

Part Number

Configured Part Number is shown.

Part Number
SWBE4050C508
SWBE5060C508
SWBL4050C508
SWBL5060C508
SWBMS5060C508
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Underneck length (ℓ1)
(mm)
Dimension ℓ
(mm)
Dimension R
(mm)
Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 Supported tips (main cutting edge) Supported tips (auxiliary cutting edge) Supported tips (peripheral cutting edge)
1 Piece(s)Available

10 Days or more

40350170502036.9270SWB240HMN/SWB240MMW (for Overlay Welding)SWB240HSN/SWB240MSW (for Overlay Welding)SPGA090304/SPMA090304
1 Piece(s)Available

10 Days or more

50350-6025-46.8270SWB250HMN-N (Low Resistance Type)/SWB250MMW (for Overlay Welding)-IM-SP43GS
1 Piece(s)Available

10 Days or more

40300170502036.9220SWB240HMN/SWB240MMW (for Overlay Welding)SWB240HSN/SWB240MSW (for Overlay Welding)SPGA090304/SPMA090304
1 Piece(s)Available

10 Days or more

50300-6025-46.8220SWB250HMN-N (Low Resistance Type)/SWB250MMW (for Overlay Welding)-IM-SP43GS
1 Piece(s)Available

10 Days or more

50220-6025-46.8140SWB250HMN-N (Low Resistance Type)/SWB250MMW (for Overlay Welding)SWB250HSN-N (Low Resistance Type)/SWB250MSW (for Overlay Welding)IM-SP43GS

Loading...

  1. 1

Basic Information

Machining Application Side / Groove Mounting Method With handle Shank diameter (d)(mm) 50.8
Dimensions ℓs(mm) 80 Type Combination Shank Machining Application Details Curved-surface machining
Details Type Fig.10 Number of tips for use (main blade) 1 Number of tips for use (sub-blade) 1
Number of tips for use (outer circumference blade) 2

Additional Products in this Category

Tech Support