(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, with Oil Hole, 5D, AQDEXZOH5D

Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, with Oil Hole, 5D, AQDEXZOH5D
  • Volume Discount

A 180° flat, internally-lubricated type multi-functional carbide drill.
[Features]
· Allows high efficiency flat drilling up to hole depth 5D.
· A centering hole or guide hole is required.
· Reduces hole expansion thanks to its double margins and 2-step cutting edge tip shape.
· Capable of producing an accurate counter-bore surface with one shot.
· Aqua EX coating improves heat and wear resistance, providing long life.
[Applications]
· A multi-functional drill that is capable of supporting a wide range of applications such as countersinking on inclined surfaces, correction of eccentric bores, burr-free machining of thin plates, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AQDEXZOH5D0300
AQDEXZOH5D0310
AQDEXZOH5D0320
AQDEXZOH5D0330
AQDEXZOH5D0340
AQDEXZOH5D0350
AQDEXZOH5D0360
AQDEXZOH5D0370
AQDEXZOH5D0380
AQDEXZOH5D0390
AQDEXZOH5D0400
AQDEXZOH5D0410
AQDEXZOH5D0420
AQDEXZOH5D0430
AQDEXZOH5D0440
AQDEXZOH5D0450
AQDEXZOH5D0460
AQDEXZOH5D0470
AQDEXZOH5D0480
AQDEXZOH5D0490
AQDEXZOH5D0500
AQDEXZOH5D0510
AQDEXZOH5D0520
AQDEXZOH5D0530
AQDEXZOH5D0540
AQDEXZOH5D0550
AQDEXZOH5D0560
AQDEXZOH5D0570
AQDEXZOH5D0580
AQDEXZOH5D0590
AQDEXZOH5D0600
AQDEXZOH5D0610
AQDEXZOH5D0620
AQDEXZOH5D0630
AQDEXZOH5D0640
AQDEXZOH5D0650
AQDEXZOH5D0660
AQDEXZOH5D0670
AQDEXZOH5D0680
AQDEXZOH5D0690
AQDEXZOH5D0700
AQDEXZOH5D0710
AQDEXZOH5D0720
AQDEXZOH5D0730
AQDEXZOH5D0740
AQDEXZOH5D0750
AQDEXZOH5D0760
AQDEXZOH5D0770
AQDEXZOH5D0780
AQDEXZOH5D0790
AQDEXZOH5D0800
AQDEXZOH5D0810
AQDEXZOH5D0820
AQDEXZOH5D0830
AQDEXZOH5D0840
AQDEXZOH5D0850
AQDEXZOH5D0860
AQDEXZOH5D0870
AQDEXZOH5D0880
AQDEXZOH5D0890
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Body L1
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

32074straight shank213
1 Piece(s)Available

8 Days or more

3.12280End Mill Shank254
1 Piece(s)Available

8 Days or more

3.22280End Mill Shank254
1 Piece(s)Available

8 Days or more

3.32280End Mill Shank254
1 Piece(s)Available

8 Days or more

3.42480End Mill Shank254
1 Piece(s)Available

8 Days or more

3.52480End Mill Shank264
1 Piece(s)Available

8 Days or more

3.62480End Mill Shank274
1 Piece(s)Available

8 Days or more

3.72480End Mill Shank274
1 Piece(s)Available

8 Days or more

3.82680End Mill Shank274
1 Piece(s)Available

8 Days or more

3.92680End Mill Shank274
1 Piece(s)Available

8 Days or more

42680straight shank274
1 Piece(s)Available

8 Days or more

4.12890End Mill Shank305
1 Piece(s)Available

8 Days or more

4.22890End Mill Shank305
1 Piece(s)Available

8 Days or more

4.32890End Mill Shank305
1 Piece(s)Available

8 Days or more

4.42990End Mill Shank305
1 Piece(s)Available

8 Days or more

4.52990End Mill Shank315
1 Piece(s)Available

8 Days or more

4.62990End Mill Shank345
1 Piece(s)Available

9 Days or more

4.73290End Mill Shank345
1 Piece(s)Available

8 Days or more

4.83290End Mill Shank345
1 Piece(s)Available

8 Days or more

4.93290End Mill Shank345
1 Piece(s)Available

8 Days or more

53390straight shank345
1 Piece(s)Available

8 Days or more

5.13594End Mill Shank386
1 Piece(s)Available

8 Days or more

5.23594End Mill Shank386
1 Piece(s)Available

8 Days or more

5.33594End Mill Shank386
1 Piece(s)Available

8 Days or more

5.43794End Mill Shank386
1 Piece(s)Available

8 Days or more

5.53794End Mill Shank396
1 Piece(s)Available

8 Days or more

5.63794End Mill Shank406
1 Piece(s)Available

8 Days or more

5.73994End Mill Shank406
1 Piece(s)Available

8 Days or more

5.83994End Mill Shank406
1 Piece(s)Available

8 Days or more

5.93994End Mill Shank406
1 Piece(s)Available

11 Days or more

63994straight shank406
1 Piece(s)Available

8 Days or more

6.141101End Mill Shank447
1 Piece(s)Available

8 Days or more

6.241101End Mill Shank447
1 Piece(s)Available

8 Days or more

6.341101End Mill Shank447
1 Piece(s)Available

8 Days or more

6.443101End Mill Shank447
1 Piece(s)Available

8 Days or more

6.543101End Mill Shank457
1 Piece(s)Available

8 Days or more

6.643101End Mill Shank467
1 Piece(s)Available

8 Days or more

6.745101End Mill Shank467
1 Piece(s)Available

8 Days or more

6.845101End Mill Shank467
1 Piece(s)Available

8 Days or more

6.945101End Mill Shank467
1 Piece(s)Available

8 Days or more

746101straight shank467
1 Piece(s)Available

8 Days or more

7.148110End Mill Shank518
1 Piece(s)Available

8 Days or more

7.248110End Mill Shank518
1 Piece(s)Available

8 Days or more

7.348110End Mill Shank518
1 Piece(s)Available

8 Days or more

7.450110End Mill Shank518
1 Piece(s)Available

8 Days or more

7.550110End Mill Shank528
1 Piece(s)Available

8 Days or more

7.650110End Mill Shank538
1 Piece(s)Available

8 Days or more

7.752110End Mill Shank538
1 Piece(s)Available

8 Days or more

7.852110End Mill Shank538
1 Piece(s)Available

8 Days or more

7.952110End Mill Shank538
1 Piece(s)Available

8 Days or more

852110straight shank538
1 Piece(s)Available

8 Days or more

8.154117End Mill Shank579
1 Piece(s)Available

8 Days or more

8.254117End Mill Shank579
1 Piece(s)Available

8 Days or more

8.354117End Mill Shank579
1 Piece(s)Available

8 Days or more

8.456117End Mill Shank579
1 Piece(s)Available

8 Days or more

8.5000000000000156117End Mill Shank589
1 Piece(s)Available

8 Days or more

8.656117End Mill Shank599
1 Piece(s)Available

8 Days or more

8.758117End Mill Shank599
1 Piece(s)Available

8 Days or more

8.8000000000000158117End Mill Shank599
1 Piece(s)Available

8 Days or more

8.9000000000000158117End Mill Shank599

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Coating Presence Available
Coating Type Other Oil-Hole Presence Available tip angle(Degree) 180
Torsional Angle(°) 24–30 Diameter tolerance(mm) h7 Coating Details AQEX Coating

Additional Products in this Category

Tech Support