(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 250 mm, GT100 J694

Carbide Solid Drill Bits - Straight Shank, 250 mm, GT100 J694
  • Volume Discount

[Features]
· Improves chip dischargeability in mirror finishing of grooves, and offers excellent welding resistance in aluminum machining.
· Internal lubrication enables high performance deep hole drilling without steps.

Part Number

Configured Part Number is shown.

Part Number
J694-006.000
J694-006.100
J694-006.200
J694-006.300
J694-006.400
J694-006.500
J694-006.600
J694-006.700
J694-006.800
J694-006.900
J694-007.000
J694-007.100
J694-007.200
J694-007.300
J694-007.400
J694-007.500
J694-007.600
J694-007.700
J694-007.800
J694-007.900
J694-008.000
J694-008.100
J694-008.200
J694-008.300
J694-008.400
J694-008.500
J694-008.600
J694-008.700
J694-008.800
J694-008.900
J694-009.000
J694-009.100
J694-009.200
J694-009.300
J694-009.400
J694-009.500
J694-009.600
J694-009.700
J694-009.800
J694-009.900
J694-010.000
J694-010.100
J694-010.200
J694-010.300
J694-010.400
J694-010.500
J694-010.600
J694-010.700
J694-010.800
J694-010.900
J694-011.000
J694-011.100
J694-011.200
J694-011.300
J694-011.400
J694-011.500
J694-011.600
J694-011.700
J694-011.800
J694-011.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
1 Piece(s)Available

9 Days or more

6
1 Piece(s)Available

9 Days or more

6.1
1 Piece(s)Available

9 Days or more

6.2
1 Piece(s)Available

9 Days or more

6.3
1 Piece(s)Available

9 Days or more

6.4
1 Piece(s)Available

9 Days or more

6.5
1 Piece(s)Available

9 Days or more

6.6
1 Piece(s)Available

9 Days or more

6.7
1 Piece(s)Available

9 Days or more

6.8
1 Piece(s)Available

9 Days or more

6.9
1 Piece(s)Available

9 Days or more

7
1 Piece(s)Available

9 Days or more

7.1
1 Piece(s)Available

9 Days or more

7.2
1 Piece(s)Available

9 Days or more

7.3
1 Piece(s)Available

9 Days or more

7.4
1 Piece(s)Available

9 Days or more

7.5
1 Piece(s)Available

9 Days or more

7.6
1 Piece(s)Available

9 Days or more

7.7
1 Piece(s)Available

9 Days or more

7.8
1 Piece(s)Available

9 Days or more

7.9
1 Piece(s)Available

9 Days or more

8
1 Piece(s)Available

9 Days or more

8.1
1 Piece(s)Available

9 Days or more

8.2
1 Piece(s)Available

9 Days or more

8.3
1 Piece(s)Available

9 Days or more

8.4
1 Piece(s)Available

9 Days or more

8.5
1 Piece(s)Available

9 Days or more

8.6
1 Piece(s)Available

9 Days or more

8.7
1 Piece(s)Available

9 Days or more

8.8
1 Piece(s)Available

9 Days or more

8.9
1 Piece(s)Available

9 Days or more

9
1 Piece(s)Available

9 Days or more

9.1
1 Piece(s)Available

9 Days or more

9.2
1 Piece(s)Available

9 Days or more

9.3
1 Piece(s)Available

9 Days or more

9.4
1 Piece(s)Available

9 Days or more

9.5
1 Piece(s)Available

9 Days or more

9.6
1 Piece(s)Available

9 Days or more

9.7
1 Piece(s)Available

9 Days or more

9.8
1 Piece(s)Available

9 Days or more

9.9
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10.1
1 Piece(s)Available

9 Days or more

10.2
1 Piece(s)Available

9 Days or more

10.3
1 Piece(s)Available

9 Days or more

10.4
1 Piece(s)Available

9 Days or more

10.5
1 Piece(s)Available

9 Days or more

10.6
1 Piece(s)Available

9 Days or more

10.7
1 Piece(s)Available

9 Days or more

10.8
1 Piece(s)Available

9 Days or more

10.9
1 Piece(s)Available

9 Days or more

11
1 Piece(s)Available

9 Days or more

11.1
1 Piece(s)Available

9 Days or more

11.2
1 Piece(s)Available

9 Days or more

11.3
1 Piece(s)Available

9 Days or more

11.4
1 Piece(s)Available

9 Days or more

11.5
1 Piece(s)Available

9 Days or more

11.6
1 Piece(s)Available

9 Days or more

11.7
1 Piece(s)Available

9 Days or more

11.8
1 Piece(s)Available

9 Days or more

11.9

Loading...

Basic Information

Groove Length l2(mm) 200 work material Cast Iron / Aluminum Tool Material Type Carbide
Overall Length L1(mm) 250 Shank Type straight shank Coating Y/N NA
With/without Oil Hole Available tip angle(°) 130 Standard G.S.
Internal oil supply Available Blade diameter tolerance h8 Shank diameter tolerance h7

Additional Products in this Category

Tech Support