(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, Beam Drill Bit, VN-DTD

Carbide Solid Drill Bits - Straight Shank, Beam Drill Bit, VN-DTD
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
VN-DTD-010
VN-DTD-011
VN-DTD-012
VN-DTD-013
VN-DTD-014
VN-DTD-015
VN-DTD-016
VN-DTD-017
VN-DTD-018
VN-DTD-019
VN-DTD-020
VN-DTD-021
VN-DTD-022
VN-DTD-023
VN-DTD-024
VN-DTD-025
VN-DTD-026
VN-DTD-027
VN-DTD-028
VN-DTD-029
VN-DTD-030
VN-DTD-031
VN-DTD-032
VN-DTD-033
VN-DTD-034
VN-DTD-035
VN-DTD-036
VN-DTD-037
VN-DTD-038
VN-DTD-039
VN-DTD-040
VN-DTD-041
VN-DTD-042
VN-DTD-043
VN-DTD-044
VN-DTD-045
VN-DTD-046
VN-DTD-047
VN-DTD-048
VN-DTD-049
VN-DTD-050
VN-DTD-051
VN-DTD-052
VN-DTD-053
VN-DTD-054
VN-DTD-055
VN-DTD-056
VN-DTD-057
VN-DTD-058
VN-DTD-059
VN-DTD-060
VN-DTD-065
VN-DTD-070
VN-DTD-075
VN-DTD-080
VN-DTD-085
VN-DTD-090
VN-DTD-095
VN-DTD-100
VN-DTD-105
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Dimensions/Ds
(φ mm)
1 Piece(s)Available

10 Days or more

120751
1 Piece(s)Available

10 Days or more

1.120751
1 Piece(s)Available

10 Days or more

1.220751
1 Piece(s)Available

10 Days or more

1.320751
1 Piece(s)Available

10 Days or more

1.420751
1 Piece(s)Available

10 Days or more

1.520752
1 Piece(s)Available

10 Days or more

1.620752
1 Piece(s)Available

10 Days or more

1.720752
1 Piece(s)Available

10 Days or more

1.820752
1 Piece(s)Available

10 Days or more

1.920752
1 Piece(s)Available

10 Days or more

2301002
1 Piece(s)Available

10 Days or more

2.1301002
1 Piece(s)Available

10 Days or more

2.2301002
1 Piece(s)Available

10 Days or more

2.3301002
1 Piece(s)Available

10 Days or more

2.4301002
1 Piece(s)Available

10 Days or more

2.5301003
1 Piece(s)Available

10 Days or more

2.6301003
1 Piece(s)Available

10 Days or more

2.7301003
1 Piece(s)Available

10 Days or more

2.8301003
1 Piece(s)Available

10 Days or more

2.9301003
1 Piece(s)Available

10 Days or more

3401203
1 Piece(s)Available

10 Days or more

3.1401203
1 Piece(s)Available

10 Days or more

3.2401203
1 Piece(s)Available

10 Days or more

3.3401203
1 Piece(s)Available

10 Days or more

3.4401203
1 Piece(s)Available

10 Days or more

3.5401204
1 Piece(s)Available

10 Days or more

3.6401204
1 Piece(s)Available

10 Days or more

3.7401204
1 Piece(s)Available

10 Days or more

3.8401204
1 Piece(s)Available

10 Days or more

3.9401204
1 Piece(s)Available

10 Days or more

4401204
1 Piece(s)Available

10 Days or more

4.1401204
1 Piece(s)Available

10 Days or more

4.2401204
1 Piece(s)Available

10 Days or more

4.3401204
1 Piece(s)Available

10 Days or more

4.4401204
1 Piece(s)Available

10 Days or more

4.5401205
1 Piece(s)Available

10 Days or more

4.6401205
1 Piece(s)Available

10 Days or more

4.7401205
1 Piece(s)Available

10 Days or more

4.8401205
1 Piece(s)Available

10 Days or more

4.9401205
1 Piece(s)Available

10 Days or more

5601505
1 Piece(s)Available

10 Days or more

5.1601505
1 Piece(s)Available

10 Days or more

5.2601505
1 Piece(s)Available

10 Days or more

5.3601505
1 Piece(s)Available

10 Days or more

5.4601505
1 Piece(s)Available

10 Days or more

5.5601506
1 Piece(s)Available

10 Days or more

5.6601506
1 Piece(s)Available

10 Days or more

5.7601506
1 Piece(s)Available

10 Days or more

5.8601506
1 Piece(s)Available

10 Days or more

5.9601506
1 Piece(s)Available

10 Days or more

6601506
1 Piece(s)Available

10 Days or more

6.5601507
1 Piece(s)Available

10 Days or more

7601507
1 Piece(s)Available

10 Days or more

7.5601508
1 Piece(s)Available

10 Days or more

8801808
1 Piece(s)Available

10 Days or more

8.5801809
1 Piece(s)Available

10 Days or more

9802009
1 Piece(s)Available

10 Days or more

9.58020010
1 Piece(s)Available

10 Days or more

108020010
1 Piece(s)Available

10 Days or more

10.58020011

Loading...

Basic Information

work material Aluminum / Graphite Shank Type straight shank Coating Y/N NA
Coating Type Non-Coated With/without Oil Hole NA Features Compared with the conventional diamond drill, because it is an integral type, it can be twisted by 30°against the cutting edge, so high speed machining is possible, the strength of the cutting edge is high, diamond fallout is eliminated, a clean finished surface can be obtained, and chips can be discharged smoothly.
Machining Application Drilling Specifications Torsion Angle 30°, Effective Machining Depth 3xDc

Additional Products in this Category

Tech Support