(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.
Applicable Tip Shape | W (Hexagonal Type) | Minimum Processing Diameter | 6.5 | Use | Internal Diameter |
---|---|---|---|---|---|
Preferred Hand | Left-hand | Clamp Shape | Screw Clamp | Overall Length L1 | 80 |
Clearance Angle | 11° | Link Diameter | 5 | Protrusion Length (L/D) | 7.5 to 20 |
Oil Hole Presence | Available | Specifications | CoroTurn 111 screw clamp with cylindrical shank | Torque(Nm) | 0.6 |
Cutting Angle(°) | 95 | Tool Lead Angle(°) | -5 | Dimensions f1(mm) | 4 |
Tip Size(mm) | 2 | Trusco Code | 601-3384 | Rake angle γ(°) | 0 |
Blade Inclination Angle λs(°) | -13 | Gauge Chip | WPMT 02 01 02 |
Please check the type/dimensions/specifications of the part A05FSWLPL02R in the Boring Tool Bit, CoroTurn 111, Screw Clamp, A...-SWLPR/L-R, E...-SWLPR/L-R series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy