(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDQCR/L

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDQCR/L

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number

Configured Part Number is shown.

Part Number
A16R-SDQCR07
A25T-SDQCR11
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tip Shape Minimum Processing Diameter Preferred Hand Clamp Shape Overall Length L1 Oil Hole Presence Specifications Details Type Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Trusco Code Dimension B
(mm)
Dimension H1
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)
1 Piece(s)Available

9 Days or more

T (Triangle)55Right-handLever lock63NAT-Max P lever clamp-9002563251641,706-2016-6-8TNMG 16 04 0839
1 Piece(s)Available

9 Days or more

-------For inner diameter turning operations.-------608-9186------

Loading...

  1. 1

Basic Information

Use Internal Diameter

Additional Products in this Category

Tech Support