(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO) (Part Numbers)

Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO)
  • Volume Discount

•Number Of Flutes: 3
For complete product overview and details on Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO) see the sections below:

Part Number

Configured Part Number is shown.

T-RFOEC3V-3

Part Number
T-RFOEC3V-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Small Diameter
(mm)
Extension intersection
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

9 Days or more

13.5127.18012R0.4V-37.62213.944Vacuum JIS B2401 V480–V105510±0.30

Loading...

  1. 1

Basic Information

Number of flutes 3

Please check the type/dimensions/specifications of the part T-RFOEC3V-3 in the Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO) series.

Products like this...

Part Number
T-RFOEC3A-3
T-RFOEC3A-4
T-RFOEC3A-5
T-RFOEC3A-6
T-RFOEC3A-7
T-RFOEC3A-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Small Diameter
(mm)
Extension intersection
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

9 Days or more

4.3072.49606R0.2A-32.3064.523For Pressurization AS568A 201–2843.53±0.10
1 Piece(s)Available

9 Days or more

6.8823.94608R0.2A-43.597.098For Pressurization AS568A 309–3955.33±0.12
1 Piece(s)Available

9 Days or more

9.1175.278012R0.4A-54.8569.549For Pressurization AS568A 425–4756.98±0.15
1 Piece(s)Available

9 Days or more

4.1772.21606R0.2A-62.4254.393Vacuum AS568A 201–2843.53±0.10
1 Piece(s)Available

9 Days or more

6.6993.51608R0.2A-73.7896.915Vacuum AS568A 309–3955.33±0.12
1 Piece(s)Available

9 Days or more

8.7994.718012R0.4A-85.0379.231Vacuum AS568A 425–4756.98±0.15

Additional Products in this Category

Tech Support