(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO) (Part Numbers)

Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO)
  • Volume Discount

•Number Of Flutes: 3
For complete product overview and details on Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO) see the sections below:

Part Number

Configured Part Number is shown.

T-RFOEC3G-1

Part Number
T-RFOEC3G-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Small Diameter
(mm)
Extension intersection
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

9 Days or more

3.6112.1606R0.2G-11.9573.827For Pressurization JIS B2401 G25–G1453.1±0.10

Loading...

  1. 1

Basic Information

Number of flutes 3

Please check the type/dimensions/specifications of the part T-RFOEC3G-1 in the Powder High-Speed Steel Roughing Chamfering Cutter for O-Ring Groove T-RFOEC3 (HSS-CO) series.

Products like this...

Part Number
T-RFOEC3A-6
T-RFOEC3A-7
T-RFOEC3A-8
T-RFOEC3G-2
T-RFOEC3P-3
T-RFOEC3P-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Small Diameter
(mm)
Extension intersection
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

9 Days or more

4.1772.21606R0.2A-62.4254.393Vacuum AS568A 201–2843.53±0.10
1 Piece(s)Available

9 Days or more

6.6993.51608R0.2A-73.7896.915Vacuum AS568A 309–3955.33±0.12
1 Piece(s)Available

9 Days or more

8.7994.718012R0.4A-85.0379.231Vacuum AS568A 425–4756.98±0.15
1 Piece(s)Available

9 Days or more

7.4704.36010R0.25G-23.9117.74For Pressurization JIS B2401 G150–G3005.7±0.13
1 Piece(s)Available

9 Days or more

4.3182.5606R0.2P-32.3084.534For Pressurization JIS B2401 P22A–P503.5±0.10
1 Piece(s)Available

9 Days or more

7.4704.36010R0.25P-43.9117.74For Pressurization JIS B2401 P48A–P1505.7±0.13

Additional Products in this Category

Tech Support