(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Countersink 3-Flute C-3MC (NF15)

Carbide Solid Countersink 3-Flute C-3MC (NF15)
  • Volume Discount

•Use: Hole Chamfer
•Single Blade/Double Blade: Single Blade
•Tool Material Type: Carbide
•Coating Type: Non-Coated
•Number Of Flutes: 3

Part Number

Configured Part Number is shown.

Part Number
C-3MC6.3-60
C-3MC6.3-90
C-3MC6.3-120
C-3MC8-90
C-3MC8-120
C-3MC8.3-90
C-3MC8.3-120
C-3MC10.4-60
C-3MC10.4-90
C-3MC10.4-120
C-3MC12.4-60
C-3MC12.4-90
C-3MC12.4-120
C-3MC16.5-60
C-3MC16.5-90
C-3MC16.5-120
C-3MC18.5-60
C-3MC20.5-90
C-3MC20.5-120
C-3MC22.5-60
C-3MC25-60
C-3MC25-90
C-3MC25-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Length under neck
(mm)
1 Piece(s)Available

9 Days or more

606.360615.73.5253.2
1 Piece(s)Available

9 Days or more

906.360615.73.5255.2
1 Piece(s)Available

9 Days or more

1206.360615.73.5256.3
1 Piece(s)Available

9 Days or more

9086062.15.73.52.553.9
1 Piece(s)Available

9 Days or more

12086062.15.73.52.555.1
1 Piece(s)Available

9 Days or more

908.36062.55.73.52.553.9
1 Piece(s)Available

9 Days or more

1208.36062.55.73.52.555.1
1 Piece(s)Available

9 Days or more

6010.47582.67.54364.4
1 Piece(s)Available

9 Days or more

9010.47582.67.54367.3
1 Piece(s)Available

9 Days or more

12010.47582.67.54368.9
1 Piece(s)Available

9 Days or more

6012.475102.59.55461.6
1 Piece(s)Available

9 Days or more

9012.475102.59.55465.2
1 Piece(s)Available

9 Days or more

12012.475102.59.55467.3
1 Piece(s)Available

9 Days or more

6016.580103.19.55462.4
1 Piece(s)Available

9 Days or more

9016.580103.19.55467.3
1 Piece(s)Available

9 Days or more

12016.580103.19.55470.1
1 Piece(s)Available

9 Days or more

6018.590103.59.55470.4
1 Piece(s)Available

9 Days or more

9020.580123.811.55564.1
1 Piece(s)Available

9 Days or more

12020.580123.811.55567.6
1 Piece(s)Available

9 Days or more

6022.590123.511.55565.4
1 Piece(s)Available

9 Days or more

602590123.811.55562.7
1 Piece(s)Available

9 Days or more

902580123.811.55560.5
1 Piece(s)Available

9 Days or more

1202580123.811.55565
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Shank diameter (d)
(mm)
Tip diameter
(mm)
Neck diameter
(mm)
Neck length
(mm)
Outer Diameter Length
(mm)
Length under neck
(mm)

Loading...

  1. 1

Basic Information

Use Hole Chamfer Single Blade / Double Blade Single blade Tool Material Type Carbide
Coating Presence NA Coating Type Non-Coated Number of flutes 3

Additional Products in this Category

Tech Support