(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Face Mill FM (HAP)

Face Mill FM (HAP)
  • Volume Discount

•Flute Shape Type: Square
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel
•Link Diameter (d) (mm): 6
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
FM3
FM4
FM5
FM6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Overall Length
(mm)
1 Piece(s)Available

8 Days or more

3105050
1 Piece(s)Available

8 Days or more

4125050
1 Piece(s)Available

8 Days or more

5155555
1 Piece(s)Available

8 Days or more

6155555

Loading...

  1. 1

Basic Information

Flute Shape Type Square Number of Flutes(sheet) 2 Tool Material Type High-speed steel
Link Diameter (d)(mm) 6 Coating Non-Coated

Additional Products in this Category

Tech Support