(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

MT Pattern Long End Mill with 2 Flutes LSLE-MT (SKH51)

MT Pattern Long End Mill with 2 Flutes LSLE-MT (SKH51)
  • Volume Discount

•Flute Shape Type: Square
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
LSLE-MT5-40-MT1
LSLE-MT6-40-MT1
LSLE-MT8-40-MT1
LSLE-MT10-40-MT1
LSLE-MT13-40-MT1
LSLE-MT14-60-MT2
LSLE-MT15-60-MT2
LSLE-MT15-80-MT2
LSLE-MT16-80-MT2
LSLE-MT16-100-MT2
LSLE-MT18-60-MT2
LSLE-MT18-80-MT2
LSLE-MT18-100-MT2
LSLE-MT20-60-MT2
LSLE-MT20-80-MT2
LSLE-MT20-100-MT2
LSLE-MT22-60-MT2
LSLE-MT25-100-MT3
LSLE-MT30-100-MT3
LSLE-MT40-100-MT3
LSLE-MT50-150-MT4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

540115MT111565.5
1 Piece(s)Available

8 Days or more

640115MT111565.5
1 Piece(s)Available

8 Days or more

840115MT111565.5
1 Piece(s)Available

8 Days or more

1040116MT111665.5
1 Piece(s)Available

8 Days or more

1340116MT111665.5
1 Piece(s)Available

8 Days or more

1460149MT214978.5
1 Piece(s)Available

8 Days or more

1560149MT214978.5
1 Piece(s)Available

8 Days or more

1580169MT216978.5
1 Piece(s)Available

8 Days or more

1680169MT216978.5
1 Piece(s)Available

8 Days or more

16100189MT218978.5
1 Piece(s)Available

8 Days or more

1860149MT214978.5
1 Piece(s)Available

8 Days or more

1880169MT216978.5
1 Piece(s)Available

8 Days or more

18100189MT218978.5
1 Piece(s)Available

8 Days or more

2060149MT214978.5
1 Piece(s)Available

8 Days or more

2080169MT216978.5
1 Piece(s)Available

8 Days or more

20100189MT218978.5
1 Piece(s)Available

8 Days or more

2260149MT214978.5
1 Piece(s)Available

8 Days or more

25100210MT321098
1 Piece(s)Available

8 Days or more

30100210MT321098
1 Piece(s)Available

8 Days or more

40100210MT321098
1 Piece(s)Available

8 Days or more

50150288MT4288123

Loading...

  1. 1

Basic Information

Flute Shape Type Square Number of Flutes(sheet) 2 Tool Material Type High-speed steel
Coating Non-Coated

Additional Products in this Category

Tech Support