(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MT Pattern 2 Flute End Mill SLE-MT (SKH51)

MT Pattern 2 Flute End Mill SLE-MT (SKH51)
  • Volume Discount

•Flute Shape Type: Square
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
SLE-MT1/2-MT2
SLE-MT3/4-MT2
SLE-MT5/8-MT2
SLE-MT7/8-MT2
SLE-MT10-MT2
SLE-MT11-MT2
SLE-MT12-MT2
SLE-MT13-MT2
SLE-MT14-MT2
SLE-MT15-MT2
SLE-MT16-MT2
SLE-MT17-MT2
SLE-MT18-MT2
SLE-MT19-MT2
SLE-MT20-MT2
SLE-MT20-MT3
SLE-MT21-MT2
SLE-MT21-MT3
SLE-MT22-MT2
SLE-MT22-MT3
SLE-MT23-MT2
SLE-MT23-MT3
SLE-MT24-MT2
SLE-MT24-MT3
SLE-MT25-MT2
SLE-MT25-MT3
SLE-MT25.4-MT3
SLE-MT26-MT2
SLE-MT26-MT3
SLE-MT27-MT3
SLE-MT28-MT3
SLE-MT29-MT3
SLE-MT30-MT3
SLE-MT30-MT4
SLE-MT31-MT3
SLE-MT31-MT4
SLE-MT32-MT3
SLE-MT32-MT4
SLE-MT33-MT3
SLE-MT33-MT4
SLE-MT34-MT3
SLE-MT34-MT4
SLE-MT35-MT3
SLE-MT35-MT4
SLE-MT36-MT3
SLE-MT36-MT4
SLE-MT37-MT3
SLE-MT37-MT4
SLE-MT38-MT3
SLE-MT38-MT4
SLE-MT39-MT3
SLE-MT39-MT4
SLE-MT40-MT3
SLE-MT40-MT4
SLE-MT41-MT4
SLE-MT42-MT4
SLE-MT43-MT4
SLE-MT44-MT4
SLE-MT45-MT4
SLE-MT46-MT4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

1/230119MT211978.5
1 Piece(s)Available

8 Days or more

3/435124MT212478.5
1 Piece(s)Available

8 Days or more

5/835124MT212478.5
1 Piece(s)Available

8 Days or more

7/835124MT212478.5
1 Piece(s)Available

8 Days or more

1030119MT211978.5
1 Piece(s)Available

8 Days or more

1130119MT211978.5
1 Piece(s)Available

8 Days or more

1230119MT211978.5
1 Piece(s)Available

8 Days or more

1330119MT211978.5
1 Piece(s)Available

8 Days or more

1430119MT211978.5
1 Piece(s)Available

8 Days or more

1535124MT212478.5
1 Piece(s)Available

8 Days or more

1635124MT212478.5
1 Piece(s)Available

8 Days or more

1735124MT212478.5
1 Piece(s)Available

8 Days or more

1835124MT212478.5
1 Piece(s)Available

8 Days or more

1935124MT212478.5
1 Piece(s)Available

8 Days or more

2035124MT212478.5
1 Piece(s)Available

8 Days or more

2035145MT314598
1 Piece(s)Available

8 Days or more

2135124MT212478.5
1 Piece(s)Available

8 Days or more

2135145MT314598
1 Piece(s)Available

8 Days or more

2235124MT212478.5
1 Piece(s)Available

8 Days or more

2235145MT314598
1 Piece(s)Available

8 Days or more

2335124MT212478.5
1 Piece(s)Available

8 Days or more

2335145MT314598
1 Piece(s)Available

8 Days or more

2445134MT213478.5
1 Piece(s)Available

8 Days or more

2445155MT315598
1 Piece(s)Available

8 Days or more

2545134MT213478.5
1 Piece(s)Available

8 Days or more

2545155MT315598
1 Piece(s)Available

8 Days or more

25.445155MT315598
1 Piece(s)Available

8 Days or more

2645134MT213478.5
1 Piece(s)Available

8 Days or more

2645155MT315598
1 Piece(s)Available

8 Days or more

2745155MT315598
1 Piece(s)Available

8 Days or more

2845155MT315598
1 Piece(s)Available

8 Days or more

2945155MT315598
1 Piece(s)Available

8 Days or more

3045155MT315598
1 Piece(s)Available

8 Days or more

3045183MT4183123
1 Piece(s)Available

8 Days or more

3145155MT315598
1 Piece(s)Available

8 Days or more

3145183MT4183123
1 Piece(s)Available

8 Days or more

3245155MT315598
1 Piece(s)Available

8 Days or more

3245183MT4183123
1 Piece(s)Available

8 Days or more

3345155MT315598
1 Piece(s)Available

8 Days or more

3345183MT4183123
1 Piece(s)Available

8 Days or more

3455165MT316598
1 Piece(s)Available

8 Days or more

3455193MT4193123
1 Piece(s)Available

8 Days or more

3555165MT316598
1 Piece(s)Available

8 Days or more

3555193MT4193123
1 Piece(s)Available

8 Days or more

3655165MT316598
1 Piece(s)Available

8 Days or more

3655193MT4193123
1 Piece(s)Available

8 Days or more

3755165MT316598
1 Piece(s)Available

8 Days or more

3755193MT4193123
1 Piece(s)Available

8 Days or more

3855165MT316598
1 Piece(s)Available

8 Days or more

3855193MT4193123
1 Piece(s)Available

8 Days or more

3955165MT316598
1 Piece(s)Available

8 Days or more

3955193MT4193123
1 Piece(s)Available

8 Days or more

4055165MT316598
1 Piece(s)Available

8 Days or more

4055193MT4193123
1 Piece(s)Available

8 Days or more

4160198MT4198123
1 Piece(s)Available

8 Days or more

4260198MT4198123
1 Piece(s)Available

8 Days or more

4360198MT4198123
1 Piece(s)Available

8 Days or more

4460198MT4198123
1 Piece(s)Available

8 Days or more

4560198MT4198123
1 Piece(s)Available

8 Days or more

4660198MT4198123

Loading...

Basic Information

Flute Shape Type Square Number of Flutes(sheet) 2 Tool Material Type High-speed steel
Coating Non-Coated

Additional Products in this Category

Tech Support