(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM End Mill (2-Flute Short Type) XPM-EDS

XPM End Mill (2-Flute Short Type) XPM-EDS
  • Volume Discount

2-flute short blade series in which powder HSS XPM is used as the base material

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XPM-EDS-0.8
XPM-EDS-0.9
XPM-EDS-1
XPM-EDS-1.1
XPM-EDS-1.2
XPM-EDS-1.3
XPM-EDS-1.4
XPM-EDS-1.5
XPM-EDS-1.6
XPM-EDS-1.7
XPM-EDS-1.8
XPM-EDS-1.9
XPM-EDS-2
XPM-EDS-2.1
XPM-EDS-2.2
XPM-EDS-2.3
XPM-EDS-2.4
XPM-EDS-2.5
XPM-EDS-2.6
XPM-EDS-2.7
XPM-EDS-2.8
XPM-EDS-2.9
XPM-EDS-3
XPM-EDS-3.1
XPM-EDS-3.2
XPM-EDS-3.3
XPM-EDS-3.4
XPM-EDS-3.5
XPM-EDS-3.6
XPM-EDS-3.7
XPM-EDS-3.8
XPM-EDS-3.9
XPM-EDS-4
XPM-EDS-4.1
XPM-EDS-4.2
XPM-EDS-4.3
XPM-EDS-4.4
XPM-EDS-4.5
XPM-EDS-4.6
XPM-EDS-4.7
XPM-EDS-4.8
XPM-EDS-4.9
XPM-EDS-5
XPM-EDS-5.1
XPM-EDS-5.2
XPM-EDS-5.3
XPM-EDS-5.4
XPM-EDS-5.5
XPM-EDS-5.6
XPM-EDS-5.7
XPM-EDS-5.8
XPM-EDS-5.9
XPM-EDS-6
XPM-EDS-6.1
XPM-EDS-6.2
XPM-EDS-6.3
XPM-EDS-6.4
XPM-EDS-6.5
XPM-EDS-6.6
XPM-EDS-6.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.8265070308
1 Piece(s)Available

8 Days or more

0.92.265070309
1 Piece(s)Available

8 Days or more

12.565089002
1 Piece(s)Available

8 Days or more

1.12.565070311
1 Piece(s)Available

17 Days or more

1.2365070312
1 Piece(s)Available

8 Days or more

1.3365070313
1 Piece(s)Available

8 Days or more

1.4365070314
1 Piece(s)Available

8 Days or more

1.53.565089003
1 Piece(s)Available

8 Days or more

1.63.565070316
1 Piece(s)Available

8 Days or more

1.73.565070317
1 Piece(s)Available

8 Days or more

1.83.565070318
1 Piece(s)Available

8 Days or more

1.9465570319
1 Piece(s)Available

8 Days or more

2465589004
1 Piece(s)Available

8 Days or more

2.1565570321
1 Piece(s)Available

8 Days or more

2.2565570322
1 Piece(s)Available

8 Days or more

2.3565570323
1 Piece(s)Available

8 Days or more

2.4565570324
1 Piece(s)Available

8 Days or more

2.5565589005
1 Piece(s)Available

8 Days or more

2.6765570326
1 Piece(s)Available

8 Days or more

2.7765570327
1 Piece(s)Available

8 Days or more

2.8765570328
1 Piece(s)Available

8 Days or more

2.9765570329
1 Piece(s)Available

17 Days or more

3765589006
1 Piece(s)Available

8 Days or more

3.1886570331
1 Piece(s)Available

8 Days or more

3.2886570332
1 Piece(s)Available

8 Days or more

3.3886570333
1 Piece(s)Available

8 Days or more

3.4886570334
1 Piece(s)Available

8 Days or more

3.5886589007
1 Piece(s)Available

8 Days or more

3.6886570336
1 Piece(s)Available

8 Days or more

3.7886570337
1 Piece(s)Available

8 Days or more

3.8886570338
1 Piece(s)Available

8 Days or more

3.9886570339
1 Piece(s)Available

8 Days or more

4886589008
1 Piece(s)Available

8 Days or more

4.11086570341
1 Piece(s)Available

8 Days or more

4.21086570342
1 Piece(s)Available

8 Days or more

4.31086570343
1 Piece(s)Available

8 Days or more

4.41086570344
1 Piece(s)Available

8 Days or more

4.51086589009
1 Piece(s)Available

8 Days or more

4.61086570346
1 Piece(s)Available

8 Days or more

4.71086570347
1 Piece(s)Available

8 Days or more

4.81086570348
1 Piece(s)Available

8 Days or more

4.91086570349
1 Piece(s)Available

8 Days or more

51086589010
1 Piece(s)Available

8 Days or more

5.11286570351
1 Piece(s)Available

8 Days or more

5.21286570352
1 Piece(s)Available

8 Days or more

5.31286570353
1 Piece(s)Available

8 Days or more

5.41286570354
1 Piece(s)Available

8 Days or more

5.51286589011
1 Piece(s)Available

8 Days or more

5.61286570356
1 Piece(s)Available

8 Days or more

5.71286570357
1 Piece(s)Available

8 Days or more

5.81286570358
1 Piece(s)Available

8 Days or more

5.91286570359
1 Piece(s)Available

8 Days or more

61286589012
1 Piece(s)Available

8 Days or more

6.114107070361
1 Piece(s)Available

8 Days or more

6.214107070362
1 Piece(s)Available

8 Days or more

6.314107070363
1 Piece(s)Available

8 Days or more

6.414107070364
1 Piece(s)Available

8 Days or more

6.514107089013
1 Piece(s)Available

8 Days or more

6.614107070366
1 Piece(s)Available

8 Days or more

6.714107070367

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Powder high-speed steel Processing Applications Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Link Straight

Additional Products in this Category

Tech Support