(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WR Pliers

WR Pliers
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Spring : Included
For complete product overview and details on WR Pliers, see the sections below:

Part Number

Configured Part Number is shown.

HRC-D34

Part Number
HRC-D34
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 113
Spring Available Single Product/Set Classification Single Item Main Body Width(mm) 50
Main Body Thickness(mm) 14 Main body: option Main Body Weight(g) 70
JAN Code 4962537161516

Please check the type/dimensions/specifications of the part HRC-D34 in the WR Pliers series.

Additional Products in this Category

Tech Support