(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long, Flat-Nose Lead Nippers, F-606

Pliers - Long, Flat-Nose Lead Nippers, F-606
  • Volume Discount

•Product Category : Pliers
•Plier Type : Flat Nose Pliers
•Spring : Not Included
For complete product overview and details on Lead Pliers, see the sections below:

Part Number

Configured Part Number is shown.

F-606

Part Number
F-606
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 153
Spring NA Single Product/Set Classification Single Item Main Body Width(mm) 51
Main Body Thickness(mm) 8 Main body: option Main Body Weight(g) 85
JAN Code 4962537160205

Please check the type/dimensions/specifications of the part F-606 in the Pliers - Long, Flat-Nose Lead Nippers, F-606 series.

Additional Products in this Category

Tech Support