(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Overall Length : 163~188
For complete product overview and details on Pliers, see the sections below:
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 188 |
---|---|---|---|---|---|
Spring | NA | Single Product/Set Classification | Single Item | Hard Wire Cutting Performance(φ/mm) | 2 |
Soft Wire Cutting Performance(φ/mm) | 2.6 | Main Body Width(mm) | 49 | Main Body Thickness(mm) | 14 |
Main body: option | Main Body | Weight(g) | 280 | JAN Code | 4962537100805 |
Please check the type/dimensions/specifications of the part PV-107 in the Wire Cutters - Vinyl Cushion Grip, PV-107 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy