(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pro Hobby Fine Tipped Long Nose Pliers / Bent Type HEC-D15

Pro Hobby Fine Tipped Long Nose Pliers / Bent Type HEC-D15
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on Pro Hobby Fine Tipped Long Nose Pliers / Bent Type HEC-D15, see the sections below:

Part Number

Configured Part Number is shown.

HEC-D15

Part Number
HEC-D15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 148
Spring Available Single Product/Set Classification Single Item Main Body Width(mm) 50
Main Body Thickness(mm) 6 Main body: option Main Body Weight(g) 75
JAN Code 4962537344810

Please check the type/dimensions/specifications of the part HEC-D15 in the Pro Hobby Fine Tipped Long Nose Pliers / Bent Type HEC-D15 series.

Additional Products in this Category

Tech Support