(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pro Hobby Long Nose Pliers HLC

Pro Hobby Long Nose Pliers HLC
  • Volume Discount

•Overall Length : 126~126
For complete product overview and details on Pro Hobby Long Nose Pliers HLC, see the sections below:

Part Number

Configured Part Number is shown.

HLC-D04

Part Number
HLC-D04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 126
Spring Available Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 1.2
Soft Copper Wire Cutting Performance(φ/mm) 1.4 Main Body Width(mm) 50 Main Body Thickness(mm) 14
Main body: option Main Body Weight(g) 70 JAN Code 4962537343813

Please check the type/dimensions/specifications of the part HLC-D04 in the Pro Hobby Long Nose Pliers HLC series.

Additional Products in this Category

Tech Support