(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pro Hobby Long Nose Pliers HL

Pro Hobby Long Nose Pliers HL
  • Volume Discount

•Overall Length : 123~123
For complete product overview and details on Pro Hobby Long Nose Pliers HL, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
HL-D04
HL-D14
Part NumberMinimum order quantityVolume DiscountDays to Ship Soft Iron Wire Cutting Performance
(φ/mm)
Soft Copper Wire Cutting Performance
(φ/mm)
Weight
(g)
JAN Code
1 Piece(s)Available

8 Days or more

1.21.4554962537343806
1 Piece(s)Available

8 Days or more

--604962537343905

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 123
Spring Available Single Product/Set Classification Single Item Main Body Width(mm) 50
Main Body Thickness(mm) 10 Main body: option Main Body

Additional Products in this Category

Tech Support