(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pro Hobby Angle Nipper

Pro Hobby Angle Nipper
  • Volume Discount

•Overall Length : 120~120
For complete product overview and details on Pro Hobby Angle Nipper, see the sections below:

Part Number

Configured Part Number is shown.

HA-D04

Part Number
HA-D04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 120
Spring Available Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 0.5
Soft Copper Wire Cutting Performance(φ/mm) 1 Main Body Width(mm) 50 Main Body Thickness(mm) 6
Main body: option Main Body Weight(g) 55 JAN Code 4962537302803

Please check the type/dimensions/specifications of the part HA-D04 in the Pro Hobby Angle Nipper series.

Additional Products in this Category

Tech Support