(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Leverage Wrench (Shaped Handle / with Crimp)

High Leverage Wrench (Shaped Handle / with Crimp)
  • Volume Discount

•Product Category: Pliers
•Spring: Not Included
•Iron Wire Cutting Capacity (mmf): 3.4
•Piano Wire Cutting Capacity (mmf): 2
•VA Wire (VVF) Cutting Capacity (mmf): 1.6・2.0・2.6

Part Number

Configured Part Number is shown.

PHL-129C

Part Number
PHL-129C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 245
Spring NA Iron Wire Cutting Capacity(mmφ) 3.4 Piano Wire Cutting Capacity(mmφ) 2
VA Wire (VVF) Cutting Capacity(mmφ) 1.6・2.0・2.6 Single Product/Set Classification Single Item Main Body Width(mm) 58
Main Body Thickness(mm) 16 Main body: option Main Body Weight(g) 530
JAN Code 4962537107200

Please check the type/dimensions/specifications of the part PHL-129C in the High Leverage Wrench (Shaped Handle / with Crimp) series.

Additional Products in this Category

Tech Support