(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PC Nippers Side Nipper (Jaw Shape: Standard/35° Type)

PC Nippers Side Nipper (Jaw Shape: Standard/35° Type)
  • Volume Discount

•Overall Length : 158~158
For complete product overview and details on PC Nippers Side Nipper (Jaw Shape: Standard/35° Type), see the sections below:

Part Number

Configured Part Number is shown.

PL-766

Part Number
PL-766
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 158
Spring Available Single Product/Set Classification Single Item ABS Resin Cutting Capacity(φ/mm) 5
Main Body Width(mm) 51 Main Body Thickness(mm) 11 Main body: option Main Body
Weight(g) 140 JAN Code 4962537273806

Please check the type/dimensions/specifications of the part PL-766 in the PC Nippers Side Nipper (Jaw Shape: Standard/35° Type) series.

Additional Products in this Category

Tech Support