(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

H Series Pliers

H Series Pliers
  • Volume Discount

•Overall Length : 160~223
•Iron Wire Cutting Capacity : 2.8~3.4
For complete product overview and details on H Series Pliers, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
FC-118
FC-119
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Iron Wire Cutting Capacity
(mmφ)
Weight
(g)
JAN Code
1 Piece(s)Available

8 Days or more

2032.83404962537107606
1 Piece(s)Available

8 Days or more

2233.44204962537107705

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Spring NA
Piano Wire Cutting Capacity(mmφ) 2 VA Wire (VVF) Cutting Capacity(mmφ) 1.6・2・2.6 Single Product/Set Classification Single Item
Main Body Width(mm) 49 Main Body Thickness(mm) 14 Main body: option Main Body

Additional Products in this Category

Tech Support