(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Heads - Replacement Type, 71906

Torque Heads - Replacement Type, 71906
  • Volume Discount

•Includes Head Change Function: Included
•Insertion Angle (inch): 1/4
•Number Of Gears: 72
•Feature Common: Replaceable Head Torque Wrench (Model Number: 71021) Dedicated
•Supplement: Without Head

Part Number

Configured Part Number is shown.

71906

Part Number
71906
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Replacement Head Replacement Head Type Other 2 Plane Dimension(mm) 7
Main body: option Option JAN Code 4545301049953 Specifications Spectacle Head
Features (Common) Replaceable Head Torque Wrench (Model Number: 71021) Dedicated

Please check the type/dimensions/specifications of the part 71906 in the Torque Heads - Replacement Type, 71906 series.

Additional Products in this Category

Tech Support