(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DobuTaro-Kun Clamp

DobuTaro-Kun Clamp
  • Volume Discount

•Suspension Load Capacity (kg): 55
•Operating Range (Lid Size) (cm): 33/40/50/60
•Content: Body/2 Handles / Wrench for Size Adjustment
•Weight (g): 3500
•Product Size (mm): 625×105×90

Part Number

Configured Part Number is shown.

2043370

Part Number
2043370
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Suspension Load Capacity(Kg) 55 Operating Range (Lid Size)(cm) 33/40/50/60 Content Body/2 Handles / Wrench for Size Adjustment
Weight(g) 3500 Product Size(mm) 625×105×90

Additional Products in this Category

Tech Support