(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Clamp Vise (Standard Type)

C-Clamp Vise (Standard Type)
  • Volume Discount

[Features]
· It is lighter than other clamps of the same size, allowing easy work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TC-50S
TC-75S
TC-100S
TC-150S
TC-200S
TC-250S
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
Jaw Depth
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

50504989999328585490-1533440
1 Piece(s)Available

9 Days or more

75504989999328592490-1541630
1 Piece(s)Available

11 Days or more

100604989999328608490-15501020
1 Piece(s)Available

11 Days or more

150754989999328615490-15681460
1 Piece(s)Available

8 Days or more

200904989999328622490-15762290
1 Piece(s)Available

8 Days or more

2501004989999328639490-15844120

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Material Specifications Chrome Plating

Additional Products in this Category

Tech Support