(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Pinch-Off Pliers Set 46927

Pinch-Off Pliers Set 46927
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Spring : Not Included
For complete product overview and details on Pinch-Off Pliers Set 46927, see the sections below:

Part Number

Configured Part Number is shown.

46927

Part Number
46927
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Spring NA
Working Size(mm) Large φ22-60, Medium φ22-42, Small φ11-19 Main body: option Main Body JAN Code 4712818941531
Supplement Not sold as a single product.

Please check the type/dimensions/specifications of the part 46927 in the Pinch-Off Pliers Set 46927 series.

Additional Products in this Category

Tech Support