(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TBGT "Fine Cutting" (Part Numbers)

60° Triangle Positive with Hole TBGT "Fine Cutting"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, Others
For complete product overview and details on 60° Triangle Positive with Hole TBGT Fine Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TBGT060101MP-CF-PR1225
TBGT060102CF-PR930
TBGT060102MP-CF-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Stainless SteelOther<0.1PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.20.2PR930
10 Piece(s)Available

11 Days or more

Stainless SteelOther<0.2PR1225

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Breaker Application Finish Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support