(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Positive, without Hole SPGR "Finishing" (Part Numbers)

Square 90°, Positive, without Hole SPGR "Finishing"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
For complete product overview and details on Square 90°, Positive, without Hole SPGR Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SPGR090304L-TN60
SPGR090308L-TN60
SPGR090308R-TN60
SPGR120304L-TN60
SPGR120308L-TN60
SPGR120308R-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand Nose R
10 Piece(s)Available

11 Days or more

Left-hand0.40.4
10 Piece(s)Available

11 Days or more

Left-hand0.80.8
10 Piece(s)Available

11 Days or more

Right-hand0.80.8
10 Piece(s)Available

11 Days or more

Left-hand0.40.4
10 Piece(s)Available

10 Days or more

Left-hand0.80.8
10 Piece(s)Available

11 Days or more

Right-hand0.80.8

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel / Stainless Steel / Cast Iron Breaker Application Finish Rake Angle Pozidriv
Material TN60

Additional Products in this Category

Tech Support